Some shipments from our U.S. location may incur additional delay due to regional flooding.close

Categories

 
Currency

ERM-3K4U5 Liquid Cooling System

Part No. ERM-3K4U5


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 13 September 2006

The Koolance ERM-3K4U is a dedicated liquid cooling system for very special thermal applications. It can provide up to 3000W of potential heat dissipation, and is housed in a lightweight aluminum enclosure. By default, the ERM-3K4U is offered in a standard 4U profile rack-mountable unit. However, with the handles removed and LED readout rotated, the cooling system can be operated in a vertical "tower" position.

The ERM-3K4U5 utilizes five powerful PMP-400 pumps, each with separate auto-shutoff quick disconnect fittings. Due to extremely high pressure and flow rate, 20 or more computer processors might be connected to a single ERM-3K4U5 system if within the total dissipation rating. For example, four computers might be connected per pump loop.

A large louver-fin heat exchanger stretches diagonally from front to back, and is cooled by six 120mm fans. Fan speeds are automatically controlled by reservoir liquid temperature, or with 10 manual user settings. A flow meter is integrated for each pump behind the reservoir, allowing for a quick visual inspection of flow status on each outlet. A rear DB9 connection is provided for 3rd-party utilization of the flow meter signals.

Other features:

  • On/Off power setting for each pump
  • Rear VL3 high-flow quick disconnects (ten VL3-F10S are included)
  • Master pump speed control
  • Adjustable audio alarm (based on reservoir coolant temperature)
  • DB9-pin rear connection for 3rd-party utilization of flow meter signals
  • On/Off flow meter LED setting
  • Auto-switching 110VAC/60Hz or 220VAC/50Hz power input

General
Weight 26.00 lb (11.79 kg)
Cooling Systems
Display Type LED
Fans 3 x 120mm (270CFM) front, 3 x 120mm (270CFM) rear
Max Flow Rate (10-13mm ID) 5 x PMP-400 @ 12V
Power Source 110/220 VAC
Radiator Aluminum
Temperature Sensors 50K Thermistors
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.