EXT-400SL (Exos-LT) Liquid Cooling System, Silver [06mm, 1/4in]
[Replaced By EXT-440CU]
Part No. EXT-400SL
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 17 February 2006
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 17 February 2006
ID: 6mm (1/4")
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size
The Exos-LT (Lite) is a special limited-edition version of the Koolance Exos.
At just over 4 pounds (1.9kg), the Exos-LT is the lightest and most compact external cooling system by Koolance. Like all Exos
systems, it will connect with any PC through a standard rear card slot. Available in black or
silver anodized aluminum.
- 3 radiator fan speeds, including one automatic mode
- Automatic alarm and shutdown features
- 1/4in (6mm) tubing
- Top coolant fill plug
- Dual 80mm radiator fans
| General | |
| Weight | 10.00 lb (4.54 kg) |
| Cooling Systems | |
| Display Type | LED |
| Fans | 2 x 80mm (84CFM) |
| Max Flow Rate (10-13mm ID) | R-PMP01 |
| Power Source | 12 VDC |
| Radiator | Aluminum |
| Temperature Sensors | 55K Thermistor |
Manual - manual_exos-lt_100d(eng).pdf
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected