Categories

 
Currency

Fan, 140x25mm, 91CFM

Part No. FAN-14025HBK

Ship From?Price (1pc)Stock
USA FlagUSA$17.9514
S.Korea FlagS.Korea$21.490
RoHS Certified

Koolance high quality, dual ball-bearing fan.

  • Dimensions: 140x140x25mm
  • Type: Dual Ball-Bearing
  • Connector:3-pin (3-wire with tachometer)
  • Rated Voltage: 12VDC
  • Current: 0.20A
  • Speed: 1700RPM (max)
  • Static Pressure: 1.9mm-H2O
  • Airflow: 91.2CFM (max)
  • Noise: 36.3dBA (max)
  • 50k hours MTBF

General
Weight 0.40 lb (0.18 kg)
Noise (dBA) 36.3
Fans
Airflow (CFM) 91.2
Current (A) 0.20
Size (mm) 140 x 140 x 25
Speed (RPM) 1700
Static Pressure (mm-H2O) 1.9
Tachometer yes
Type Dual Ball Bearing
Voltage 12 VDC
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.