Categories

 
Currency

Thread: NPT 1/4

Thread: NPT 1/4

NPT 1/4 tapered theaded fittings for use with Teflon tape. Hose fittings for PVC, PE, PU, and other flexible tubing. Includes straight and elbow (90 degree angled) versions with barbed or compression styles in black and nickel coating. Also includes swivel-lock and bulkhead panel mounted options. 10mm (3/8in) fittings are a great balance, typically providing the same thermal performance as 13mm (1/2in) tubing, but are easier to incorporate.

Display:
Show:
Sort By:
Rotary Elbow Barb Fitting for 10mm (3/8in) ID, 1/4 NPT
Single rotational angled fitting for 3/8in (10mm) ID tubing. 1/4 NPT (tapered) thread. Tube clamp for 1/2in (13mm) OD included.
$9.99
Barb Fitting for ID 10mm (3/8in), 1/4 NPT
Single hose barb fitting for 3/8in (10mm) ID tubing. 1/4 NPT (tapered) thread. Hose clamp for 1/2in (13mm) OD included.
$4.99
Compression Fitting for 10mm x 13mm (3/8in x 1/2in), 1/4 NPT
Single fitting for 3/8in (10mm) ID, 1/2in (13mm) OD tubing. 1/4 NPT (tapered) thread.
$5.49
Compression Fitting for 10mm x 16mm (3/8in x 5/8in), 1/4 NPT
Single fitting for 3/8in (10mm) ID, 5/8in (16mm) OD tubing. 1/4 NPT (tapered) thread.
$7.99
Rotary Elbow Compression Fitting for 10mm x 16mm (3/8in x 5/8in), 1/4 NPT
Single rotational angled fitting for 3/8in (10mm) ID, 5/8in (16mm) OD tubing. 1/4 NPT (tapered) thread.
$9.99