Thread: G 1/4 BSPP

G 1/4 BSPP parallel theaded fittings with o-ring gasket. Hose fittings for PVC, PE, PU, and other flexible tubing. Includes straight and elbow (90 degree angled) versions with barbed or compression styles in black and nickel coating. Also includes swivel-lock and bulkhead panel mounted options. 10mm (3/8in) fittings are a great balance, typically providing the same thermal performance as 13mm (1/2in) tubing, but are easier to incorporate.
Showing 1 to 14 of 14 (1 Pages)
Barb Fitting for ID 10mm (3/8in), Stainless Steel, G 1/4 BSPP
Part No. FIT-V10B-SS
Part No. FIT-V10B-SS
Single hose barb fitting for 3/8in (10mm) ID tubing. G 1/4 BSPP (parallel) thread. Hose clamp included for 1/2in (13mm) OD tubing.


Compression Fitting for 10mm x 13mm (3/8in x 1/2in), G 1/4 BSPP
Part No. FIT-V10X13
Part No. FIT-V10X13
Single fitting for 3/8in (10mm) ID, 1/2in (13mm) OD tubing. G 1/4 BSPP (parallel) thread fitting.


Compression Fitting for 10mm x 13mm (3/8in x 1/2in) *Black*, G 1/4 BSPP
Part No. FIT-V10X13-BK
Part No. FIT-V10X13-BK
Single fitting for 3/8in (10mm) ID, 1/2in (13mm) OD tubing. G 1/4 BSPP (parallel) thread fitting.


Compression Fitting for 10mm x 16mm (3/8in x 5/8in), G 1/4 BSPP
Part No. FIT-V10X16
Part No. FIT-V10X16
Single fitting for 3/8in (10mm) ID, 5/8in (16mm) OD tubing. G 1/4 BSPP (parallel) thread fitting.


Rotary Elbow Compression Fitting for 10mm x 13mm (3/8in x 1/2in) *Black*, G 1/4 BSPP
Part No. FIT-L10X13-BK
Part No. FIT-L10X13-BK
Single rotational angled fitting for 3/8in (10mm) ID, 1/2in (13mm) OD tubing. G 1/4 BSPP (parallel) thread.


Rotary Elbow Compression Fitting for 10mm x 13mm (3/8in x 1/2in), G 1/4 BSPP
Part No. FIT-L10X13
Part No. FIT-L10X13
Single rotational angled fitting for 3/8in (10mm) ID, 1/2in (13mm) OD tubing. G 1/4 BSPP (parallel) thread.


Compression Fitting for 10mm x 16mm (3/8in x 5/8in) *Black*, G 1/4 BSPP
Part No. FIT-V10X16-BK
Part No. FIT-V10X16-BK
Single fitting for 3/8in (10mm) ID, 5/8in (16mm) OD tubing. G 1/4 BSPP (parallel) thread fitting.


Rotary Elbow Compression Fitting for 10mm x 16mm (3/8in x 5/8in) *Black*, G 1/4 BSPP
Part No. FIT-L10X16-BK
Part No. FIT-L10X16-BK
Single rotational angled fitting for 3/8in (10mm) ID, 5/8in (16mm) OD tubing. G 1/4 BSPP (parallel) thread.


Rotary Elbow Compression Fitting for 10mm x 16mm (3/8in x 5/8in), G 1/4 BSPP
Part No. FIT-L10X16
Part No. FIT-L10X16
Single rotational angled fitting for 3/8in (10mm) ID, 5/8in (16mm) OD tubing. G 1/4 BSPP (parallel) thread.


Swivel/Lock Barb Fitting for ID 10mm (3/8in), G 1/4 BSPP
Part No. NZL-V10BS
Part No. NZL-V10BS
Single hose barb fitting for 3/8in (10mm) ID tubing. This fitting swivels to relieve hose stress and accidental loosening. To tighten or untighten, simply push in on the fitting and twist. G 1/4 BSPP (parallel) thread. Hose clamp included for 1/2i ...


Barb Fitting for ID 10mm (3/8in) *Black*, G 1/4 BSPP
Part No. NZL-V10B-BK
Part No. NZL-V10B-BK
Single hose barb fitting for 3/8in (10mm) ID tubing. G 1/4 BSPP (parallel) thread. Includes hose clamp for 1/2in (13mm) OD tubing.


Rotary Elbow Barb Fitting for ID 10mm (3/8in) *Black*, G 1/4 BSPP
Part No. NZL-L10B-BK
Part No. NZL-L10B-BK
Single rotational angled fitting barb for 3/8in (10mm) ID tubing. G 1/4 BSPP (parallel) thread. Made of brass and includes hose clamp.


Rotary Elbow Barb Fitting for ID 10mm (3/8in), G 1/4 BSPP
Part No. NZL-L10B
Part No. NZL-L10B
Single rotational angled fitting barb for 3/8in (10mm) ID tubing. G 1/4 BSPP (parallel) thread. Hose clamp included for 1/2in (13mm) OD tubing.


Barb Fitting for ID 10mm (3/8in), G 1/4 BSPP
Part No. NZL-V10B
Part No. NZL-V10B
Single hose barb fitting for 3/8in (10mm) ID tubing. G 1/4 BSPP (parallel) thread. Hose clamp included for 1/2in (13mm) OD tubing.


Showing 1 to 14 of 14 (1 Pages)
Stay Connected