Thread: G 1/4 BSPP

G 1/4 BSPP parallel theaded fittings with o-ring gasket. Hose fittings for PVC, PE, PU, and other flexible tubing. Includes straight and elbow (90 degree angled) versions with barbed or compression styles in black and nickel coating. Also includes swivel-lock and bulkhead panel mounted options. 13mm (1/2in) loops can provide a high flow rate with less restriction.
Showing 1 to 13 of 13 (1 Pages)
Compression Fitting for 13mm x 16mm (1/2in x 5/8in), G 1/4 BSPP
Part No. FIT-V13X16
Part No. FIT-V13X16
Single fitting for 1/2in (13mm) ID, 5/8in (16mm) OD tubing. G 1/4 BSPP (parallel) thread fitting.


Barb Fitting for ID 13mm (1/2in), Stainless Steel, G 1/4 BSPP
Part No. FIT-V13B-SS
Part No. FIT-V13B-SS
Single hose barb fitting for 1/2in (13mm) ID tubing. G 1/4 BSPP (parallel) thread. Hose clamp is included for 5/8in (16mm) OD tubing.


Compression Fitting for 13mm x 16mm (1/2in x 5/8in) *Black*, G 1/4 BSPP
Part No. FIT-V13X16-BK
Part No. FIT-V13X16-BK
Single fitting for 1/2in (13mm) ID, 5/8in (16mm) OD tubing. G 1/4 BSPP (parallel) thread fitting.


Rotary Elbow Compression Fitting for 13mm x 16mm (1/2in x 5/8in), G 1/4 BSPP
Part No. FIT-L13X16
Part No. FIT-L13X16
Single rotational angled fitting for 1/2in (13mm) ID, 5/8in (16mm) OD tubing. G 1/4 BSPP (parallel) thread.


Compression Fitting for 13mm x 19mm (1/2in x 3/4in) *Black*, G 1/4 BSPP
Part No. FIT-V13X19-BK
Part No. FIT-V13X19-BK
Single fitting for 1/2in (13mm) ID, 3/4in (19mm) OD tubing. G 1/4 BSPP (parallel) thread fitting.


Compression Fitting for 13mm x 19mm (1/2in x 3/4in), G 1/4 BSPP
Part No. FIT-V13X19
Part No. FIT-V13X19
Single fitting for 1/2in (13mm) ID, 3/4in (19mm) OD tubing. G 1/4 BSPP (parallel) thread fitting.


Rotary Elbow Compression Fitting for 13mm x 19mm (1/2in x 3/4in) *Black*, G 1/4 BSPP
Part No. FIT-L13X19-BK
Part No. FIT-L13X19-BK
Single rotational angled fitting for 1/2in (13mm) ID, 3/4in (19mm) OD tubing. G 1/4 BSPP (parallel) thread.


Rotary Elbow Compression Fitting for 13mm x 19mm (1/2in x 3/4in), G 1/4 BSPP
Part No. FIT-L13X19
Part No. FIT-L13X19
Single rotational angled fitting for 1/2in (13mm) ID, 3/4in (19mm) OD tubing. G 1/4 BSPP (parallel) thread.


Barb Fitting for ID 13mm (1/2in) *Black*, G 1/4 BSPP
Part No. NZL-V13B-BK
Part No. NZL-V13B-BK
Single hose barb fitting for 1/2in (13mm) ID tubing. G 1/4 BSPP (parallel) thread. Hose clamp for 5/8in (16mm) OD tubing included.


Swivel/Lock Barb Fitting for ID 13mm (1/2in), G 1/4 BSPP
Part No. NZL-V13BS
Part No. NZL-V13BS
Single hose barb fitting for 1/2in (13mm) ID tubing. This fitting swivels to relieve hose stress and accidental loosening. To tighten or untighten, simply push in on the fitting and twist. G 1/4 BSPP (parallel) thread. Hose clamp included for 5/8i ...


Rotary Elbow Barb Fitting for ID 13mm (1/2in) *Black*, G 1/4 BSPP
Part No. NZL-L13B-BK
Part No. NZL-L13B-BK
Single rotational angled fitting barb for 1/2in (13mm) ID tubing. G 1/4 BSPP (parallel) thread. Hose clamp included for 5/8in (16mm) OD tubing.


Rotary Elbow Barb Fitting for ID 13mm (1/2in), G 1/4 BSPP
Part No. NZL-L13B
Part No. NZL-L13B
Single rotational angled fitting barb for 1/2in (13mm) ID tubing. G 1/4 BSPP (parallel) thread. Hose clamp included for 5/8in (16mm) OD tubing.


Barb Fitting for ID 13mm (1/2in), G 1/4 BSPP
Part No. NZL-V13B
Part No. NZL-V13B
Single hose barb fitting for 1/2in (13mm) ID tubing. G 1/4 BSPP (parallel) thread. Hose clamp is included for 5/8in (16mm) OD tubing.


Showing 1 to 13 of 13 (1 Pages)
Stay Connected