Categories

 
Currency

Thread: NPT 1/4

Thread: NPT 1/4

NPT 1/4 tapered theaded fittings for use with Teflon tape. Hose fittings for PVC, PE, PU, and other flexible tubing. Includes straight and elbow (90 degree angled) versions with barbed or compression styles in black and nickel coating. Also includes swivel-lock and bulkhead panel mounted options. 6mm (1/4in) fittings are an effective choice for low clearance applications like rack mounted and blade servers.

Display:
Show:
Sort By:
Barb Fitting for ID 06mm (1/4in), Stainless Steel, 1/4 NPT
Single hose barb fitting for 1/4in (6mm) ID tubing. 1/4 NPT (tapered) thread. Includes hose clamp for 3/8in (10mm) OD tubing.
$23.99
Rotary Elbow Compression Fitting for 06mm x 10mm (1/4in x 3/8in), 1/4 NPT
Single rotational angled fitting for 1/4in (6mm) ID, 3/8in (10mm) OD tubing. 1/4 NPT (tapered) thread.
$7.99
Compression Fitting for 06mm x 10mm (1/4in x 3/8in), 1/4 NPT
Single fitting for 1/4in (6mm) ID, 3/8in (10mm) OD tubing. 1/4 NPT (tapered) thread.
$4.99