Thread: G 1/4 BSPP

G 1/4 BSPP parallel theaded fittings with o-ring gasket. Hose fittings for PVC, PE, PU, and other flexible tubing. Includes straight and elbow (90 degree angled) versions with barbed or compression styles in black and nickel coating. Also includes swivel-lock and bulkhead panel mounted options. 6mm (1/4in) fittings are an effective choice for low clearance applications like rack mounted and blade servers.
Showing 1 to 8 of 8 (1 Pages)
Barb Fitting for ID 06mm (1/4in), Stainless Steel, G 1/4 BSPP
Part No. FIT-V06B-SS
Part No. FIT-V06B-SS
Single hose barb fitting for 1/4in (6mm) ID tubing. G 1/4 BSPP (parallel) thread. Includes hose clamp for 3/8in (10mm) OD tubing.


Rotary Elbow Compression Fitting for 06mm x 10mm (1/4in x 3/8in) *Black*, G 1/4 BSPP
Part No. FIT-L06X10-BK
Part No. FIT-L06X10-BK
Single rotational angled fitting for 1/4in (6mm) ID, 3/8in (10mm) OD tubing. G 1/4 BSPP (parallel) thread.


Compression Fitting for 06mm x 10mm (1/4in x 3/8in) *Black*, G 1/4 BSPP
Part No. FIT-V06X10-BK
Part No. FIT-V06X10-BK
Single fitting for 1/4in (6mm) ID, 3/8in (10mm) OD tubing. G 1/4 BSPP (parallel) thread.


Compression Fitting for 06mm x 10mm (1/4in x 3/8in), G 1/4 BSPP
Part No. FIT-V06X10
Part No. FIT-V06X10
Single fitting for 1/4in (6mm) ID, 3/8in (10mm) OD tubing. G 1/4 BSPP (parallel) thread.


Rotary Elbow Compression Fitting for 06mm x 10mm (1/4in x 3/8in), G 1/4 BSPP
Part No. FIT-L06X10
Part No. FIT-L06X10
Single rotational angled fitting for 1/4in (6mm) ID, 3/8in (10mm) OD tubing. G 1/4 BSPP (parallel) thread. Nickel-plated brass with compression fitting and gasket.


Swivel/Lock Barb Fitting for ID 06mm (1/4in), G 1/4 BSPP
Part No. NZL-V06BS
Part No. NZL-V06BS
Single hose barb fitting for 1/4in (6mm) ID tubing. This fitting swivels to relieve hose stress and accidental loosening. To tighten or untighten, simply push in on the fitting and twist. G 1/4 BSPP (parallel) thread. Hose clamp included for 3/8in ...


Expected Aug 11
Rotary Elbow Barb Fitting for ID 06mm (1/4in), G 1/4 BSPP
Part No. NZL-L06B
Part No. NZL-L06B
Single rotational angled fitting barb for 1/4in (6mm) ID tubing. G 1/4 BSPP (parallel) thread.


Barb Fitting for ID 06mm (1/4in), G 1/4 BSPP
Part No. NZL-V06B
Part No. NZL-V06B
Single hose barb fitting for 1/4in (6mm) ID tubing. G 1/4 BSPP (parallel) thread. Includes hose clamp for 3/8in (10mm) OD tubing.


Showing 1 to 8 of 8 (1 Pages)
Stay Connected