NOTE: Refurbished items have been returned to us, used or unused, for whatever reason and have been reconditioned to manufacturer specification. These items may bear signs of usage, shipping, or wear. However, they will have been professionally serviced and wherever necessary, components replaced. Refurbished items from Koolance.com carry a full product warranty.
HXM-ALX2000 is a triple fan heat exchanger for Koolance's ALX modular cooling systems. When combined with an RPM reservoir and pump module (sold separately), the heat dissipation is approximately 2000W. Front fitting threads are G 1/4 BSPP, and the rear are 1/4 NPT.
General | |
Weight | 7.40 lb (3.36 kg) |
Fitting Thread | G 1/4 BSPP (front), NPT 1/4 (back) |
Wetted Materials | Brass/Copper |
Cooling Systems | |
Cooling Capacity | 2000W (6824BTU/hr) @ 25°C liquid-ambient (when combined with RPM-ALX400) |
Radiators | |
Fan Capacity | 3 x 120mm |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected