Radiators, 2xFan

Heat exchangers designed for two 120mm or 140mm fans on one or both sides. Brazed aluminum and copper/brass models include louvered fins for efficient liquid-to-air heat transfer.
Showing 1 to 5 of 5 (1 Pages)
Radiator, 2x120mm Fans, 34mm Thick, 17-FPI Copper
Part No. HX-240YC
Part No. HX-240YC
HX-240YC is a medium thickness (34mm, 1.3in) copper core radiator with a fin density of 17 FPI (fins per inch) and dual pass coolant design. Redundant G 1/4 BSPP parallel fitting ports allow for alternate tubing orientations, splitting, or conveni ...
$61.04
Radiator, 2x120mm Fans, 54mm Thick, 30-FPI Copper
Part No. HX-240XC
Part No. HX-240XC
HX-240XC is an extra thick (54mm, 2.1in) copper core radiator with a fin density of 30 FPI (fins per inch). It offers greatest performance when sandwiched between multiple high speed 120mm fans. It has a dual pass coolant design, and is G 1/4 BSPP ...
$119.89
Radiator, 2x140mm 30-FPI Copper
Part No. HX-CU1402V
Part No. HX-CU1402V
HX-CU1402V is a low profile copper core radiator designed for two 140mm fans. With a fin density of 30 FPI (fins per inch), it offers best performance with higher air flow. It has a dual pass coolant design, and is G 1/4 BSPP (parallel) thread for ...
$84.14
Radiator, 2x120mm 30-FPI Copper
Part No. HX-CU720V
Part No. HX-CU720V
HX-CU720V is a low profile copper core radiator designed for two 120mm fans. With a fin density of 30 FPI (fins per inch), it offers best performance with higher air flow. It has a dual pass coolant design, and is G 1/4 BSPP (parallel) thread for ...
$66.54
Expected Jun 18
Radiator, 2x120mm 18-FPI Aluminum
Part No. HX-720
Part No. HX-720
HX-720 is a low profile aluminum radiator designed for two 120mm fans. With a fin density of 18 FPI (fins per inch), it is optimized for quieter air flow ranges, but will readily benefit from high CFM fans. It has a dual pass coolant design, with ...
$64.34
Showing 1 to 5 of 5 (1 Pages)
Stay Connected