Hose Spring Clamp for OD 5mm (3/16in)
[Replaced By CLM-03N-10P]
Part No. CLM-03N
This product is archived and displayed for information only. It is no longer available for purchase.
Released: 10 April 2018
OD: 5mm (0.197")
Intended Tubing Size
Intended Tubing Size
Reusable constant tension spring hose clamp for connecting 5mm (3/16in) OD tubing to Koolance barbed fittings.
General | |
Weight | 0.00 lb (0.00 kg) |
Wetted Materials | Nickel-plated steel |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
3D Model - clm-03n.step.zip
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected