Radiator, 1x120mm, Aluminum
Part No. HX-362
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 28 September 2007
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 28 September 2007
The HX-362 provides an approximate 400W of added heat dissipation when coupled with a single 120mm fan. Extra deep single pass "S"-type aluminum louver fin. Vertical (perpendicular) G 1/4 BSPP (parallel) thread fitting sockets. Four mounting screws are included.
| General | |
| Weight | 1.50 lb (0.68 kg) |
| Wetted Materials | Aluminum |
| Radiators | |
| Fan Capacity | 1 x 120mm |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected