NOTE: Refurbished items have been returned to us, used or unused, for whatever reason and have been reconditioned to manufacturer specification. These items may bear signs of usage, shipping, or wear. However, they will have been professionally serviced and wherever necessary, components replaced. Refurbished items from Koolance.com carry a full product warranty.
The copper core HX-CU420V provides an approximate 400W of added heat dissipation when coupled with one 120mm fan. With a high fin density of 30 FPI (fins per inch), it offers best performance at higher air flow. Vertical (perpendicular) G 1/4 BSPP (parallel) thread fitting sockets. 30mm (1.18") long mounting screws are included. Dual pass.
General | |
Weight | 0.80 lb (0.36 kg) |
Wetted Materials | Brass/Copper |
Radiators | |
Fan Capacity | 1 x 120mm |
Fins Per Inch (FPI) | 20 |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected