Categories

 
Currency

Cold Plates

Cold Plates

Koolance manufactures universal and custom designed cold plates to cool a variety of semiconductors and other types of heat sources. For assistance choosing the right cooler, check out one of Koolance's many information pages.

Display:
Show:
Sort By:
PLT-UN30F Cold Plate, 30mm x 30mm (1.18in x 1.18in)
PLT-UN30F is a high-efficiency, general-purpose cold plate for thermal applications such as TEC, LED, image sensor, and semiconductor cooling. The cooling area footprint is 30mm x 30mm (1.18in x 1.18in), and it utilizes a 0.5mm microfin internal s ...
USA $90.26
S.Korea $78.49
PLT-UN62F Cold Plate, 62mm x 62mm (2.44in x 2.44in)
PLT-UN62F is a high-efficiency, general-purpose cold plate for thermal applications such as TEC, LED, image sensor, and semiconductor cooling. The cooling area footprint is 62mm x 62mm (2.44in x 2.44in), and it utilizes a 0.5mm microfin internal s ...
USA $133.65
S.Korea $116.22
GPU-230 Cold Plate, 45mm x 45mm (1.8in x 1.8in)
GPU-230 is a general-purpose water block with a 0.5mm microfin internal structure. The cooling area footprint is approximately 45mm x 45mm (1.8in x 1.8in). Materials include a copper cold plate, POM acetal top, anti-corrosive nickel plating, s ...
USA $90.26
S.Korea $78.49
Expected Oct 13
PLT-UN50F Cold Plate, 50mm x 50mm (1.97in x 1.97in)
PLT-UN50F is a high-efficiency, general-purpose cold plate for thermal applications such as TEC, LED, image sensor, and semiconductor cooling. The cooling area footprint is 50mm x 50mm (1.97in x 1.97in), and it utilizes a 0.5mm microfin internal s ...
USA $108.66
S.Korea $94.49
PLT-UN40F Cold Plate, 40mm x 40mm (1.57in x 1.57in)
PLT-UN40F is a high-efficiency, general-purpose cold plate for thermal applications such as TEC, LED, image sensor, and semiconductor cooling. The cooling area footprint is 40mm x 40mm (1.57in x 1.57in), and it utilizes a 0.5mm microfin internal s ...
USA $90.26
S.Korea $78.49
PLT-UN25F Cold Plate, 25mm x 25mm (0.98in x 0.98in)
PLT-UN25F is a high-efficiency, general-purpose cold plate for thermal applications such as TEC, LED, image sensor, and semiconductor cooling. The active cooling area is 25mm x 25mm (0.98in x 0.98in), and it utilizes a 0.5mm microfin internal stru ...
USA $87.96
S.Korea $76.49
GPU-210 Cold Plate, 35mm x 35mm (1.4in x 1.4in)
The GPU-210 is a general-purpose block with a 0.5mm microfin internal structure. The cooling area footprint is 35mm x 35mm (1.4in x 1.41in). Materials include a copper cold plate, brass top, anti-corrosive nickel plating, and EPDM o-ring. Work ...
USA $83.36
S.Korea $72.49