Categories

 
Currency

AMD G34 Bolts for CPU-360/370/380

Part No. BLT-CPAMDG34 In-Stock Icon In Stock Fedex orders placed now will ship on July 7th.

Threaded mounting bolts for the Koolance CPU-360, CPU-370, and CPU-380 to fit socket AMD G34 processors with a fixed back plate (such as with the Supermicro MBD-H8SGL-F-O). These two bolts screw directly into the stock motherboard backplate.


General
Weight 0.05 lb (0.02 kg)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.