Categories

 
Currency

Swivel/Lock Barb Fitting for ID 10mm (3/8in), G 1/4 BSPP

Part No. NZL-V10BS

Ship From?Price (1pc)Stock
USA FlagUSA$8.99246
S.Korea FlagS.Korea$5.990
Volume Pricing USA
Qty 1 : $8.99/ea
10 : $8.58
25 : $8.44
50 : $8.17
100 : $7.90
250 : $7.83
500 : $7.76
1000+ : $7.70
Volume Pricing S.Korea
Qty 1 : $5.99/ea
10 : $5.72
25 : $5.63
50 : $5.45
100 : $5.27
250 : $5.22
500 : $5.18
1000+ : $5.13
RoHS CertifiedREACH Certified
ID: 10mm (3/8")
Intended Tubing Size

Single barb fitting for 3/8in (10mm) ID tubing. This fitting swivels to relieve hose stress and accidental loosening. To tighten or untighten, simply push in on the fitting and twist. G 1/4 BSPP (parallel) thread. Spring clamp included for 1/2in (13mm) OD tubing.


General
Weight 0.05 lb (0.02 kg)
Fitting Thread G 1/4 BSPP
Max Pressure Tolerance @ 25°C 8kgf/cm2 (113.8psi)
Max Temperature Tolerance 100°C (212°F)
Wetted Materials Brass, Nickel Plating, EPDM
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.