Koolance will be closed for Labor Day on Monday, Sept. 1. Orders placed after 10AM Pacific on Friday, Aug. 29 will be processed on Tuesday, Sept. 2.close

Categories

 
Currency

VID-279 Water Block (NVIDIA GeForce 8800GT/GTS 512MB Video Card)

Part No. VID-279


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 02 January 2008

The Koolance VID-279 is a combined GPU and memory cooler for high-end video cooling of GeForce 8800GT 512MB (65nm) and 8800GTS 512MB (65nm) in single or multi video configurations. It combines a full gold-plated solid copper cooler which targets all primary heat-producing regions of the 8800, including the voltage regulators.

Fitting threading is standard G 1/4 BSPP. For multiple card configurations, video connectors are also available.

NOTE: This product is based on the original reference board layout. It will not fit video cards which have been changed from the original AMD or NVIDIA reference spec.


General
Weight 2.25 lb (1.02 kg)
Wetted Materials Gold-Plated Copper, Aluminum, Silicone

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.