Koolance will be closed for Labor Day on Monday, Sept. 1. Orders placed after 10AM Pacific on Friday, Aug. 29 will be processed on Tuesday, Sept. 2.close

Categories

 
Currency

VID-387X2 Water Block (AMD Radeon HD 3870 X2 GDDR3 Video Card)

Part No. VID-387X2


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 05 March 2008

The new Koolance VID-387X2 is a combined GPU and memory cooler for high-end video cooling of Radeon HD 3870 X2 GDDR3 cards in single or multi video configurations. It combines a full nickel-plated solid copper cooler which targets all primary heat-producing regions of the HD 3870 X2 (including the voltage regulators). An acrylic lid allows coolant visibility under the logo.

Fitting threading is standard G 1/4 BSPP. For multiple card configurations, video connectors are also available.

NOTE: This product is based on the original reference board layout. It will not fit video cards which have been changed from the original AMD or NVIDIA reference spec.


General
Weight 1.75 lb (0.79 kg)
Wetted Materials Nickel-Plated Copper, Nickel-Plated Brass, Silicone

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.