VID-AR587 Water Block (AMD Radeon HD 5870/5850 Video Card), Rev.2.0
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 24 September 2009
The Koolance VID-AR587 is a combined GPU and memory block for high-end water cooling of ATI Radeon HD 5870
and HD 5850 video cards in single or multi video configurations. It combines a full nickel-plated solid copper
cooler which targets all primary heat-producing regions of the HD 5870/5850 (including the voltage regulators).
An acrylic lid allows coolant visibility under the logo.
Fitting threading is standard G 1/4 BSPP. For multiple card configurations, video connectors are also available.
NOTE: This product is based on the original reference board layout. It will not fit video cards which have been changed from the original AMD or NVIDIA reference spec.
| General | |
| Weight | 2.00 lb (0.91 kg) |
| Wetted Materials | Nickel-Plated Copper, Nickel-Plated Brass, Stainless Steel, PMMA Acrylic, Silicone |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected