Fitting Single, Swiveling 45-Degree
[Replaced By ADT-DXG45]
Part No. NZL-DXG
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 09 June 2008
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 09 June 2008
Create a swiveling 45 degree elbow bend using any Koolance G 1/4 BSPP (parallel) thread fitting. For a basic elbow fitting, the Koolance Coupling Adapter could also be used. Or for maximum adjustment, consider placing two swiveling elbow fittings together. Nickle-plated brass. Fitting not included.
| General | |
| Weight | 0.20 lb (0.09 kg) |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Diagram - nzl-dxg_d0.gif
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected