INX-2U Rack Liquid Cooling System [6mm, 1/4in]
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 16 January 2009
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size
 
						
					
									
	Conveniently add liquid cooling to an existing rack server chassis. The INX-2U uses a  PMP-400 pump and four-fan radiator with an approximate heat dissipation potential of 340W. Among the three included temperature sensors is a pre-installed SEN-AP005PB coolant sensor.
	
	Hoses and power are drawn through an included slot interface adapter, which should prevent any modifications required for these lines. The INX-2U includes both regular size and shorter vertical 2U L-brackets for the interface adapter. (If quick disconnects are preferred, please see the  VL2-06BKT.)
	
	Although provided in a 2U profile, the INX-2U it will work with other chassis sizes when cabinet space is available. It is intended to be attached to the back of a rack chassis with four included self-tapping screws, thereby extending the overall length of the rack by about 8" (20.3cm). This portion of the installation process may require drilling four mounting holes.
- Variable pump speed via the front display
- 2U IPC form factor
- Radiator fan speeds adjust automatically, or with 10 manual levels
- Heavy-duty steel construction
- Top coolant fill plug
- Independently-variable alarm and safety shutdown temperatures on all three sensors!
- Adapted power connection - does not require an AC power outlet
| General | |
| Weight | 7.60 lb (3.45 kg) | 
| Cooling Systems | |
| Display Type | LED | 
| Fans | 4 x 80mm (168CFM) | 
| Max Flow Rate (10-13mm ID) | PMP-400 @ 12V | 
| Power Source | 12 VDC | 
| Radiator | Aluminum | 
| Temperature Sensors | 50K Thermistors | 
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


![INX-2U Rack Liquid Cooling System [6mm, 1/4in] INX-2U Rack Liquid Cooling System [6mm, 1/4in]](https://koolance.com/image/cache/data/products/inx-2u_p1-375x375.jpg) 
							![INX-2U Rack Liquid Cooling System [6mm, 1/4in] INX-2U Rack Liquid Cooling System [6mm, 1/4in]](https://koolance.com/image/cache/data/products/inx-2u_p2-74x74.jpg) 
								![INX-2U Rack Liquid Cooling System [6mm, 1/4in] INX-2U Rack Liquid Cooling System [6mm, 1/4in]](https://koolance.com/image/cache/data/products/inx-2u_p3-74x74.jpg) 
								![INX-2U Rack Liquid Cooling System [6mm, 1/4in] INX-2U Rack Liquid Cooling System [6mm, 1/4in]](https://koolance.com/image/cache/data/products/inx-2u_p4-74x74.jpg) 
								![INX-2U Rack Liquid Cooling System [6mm, 1/4in] INX-2U Rack Liquid Cooling System [6mm, 1/4in]](https://koolance.com/image/cache/data/products/inx-2u_p5-74x74.jpg) 
								
Stay Connected