INX-720BK-V2 Liquid Cooling System, Black V2 [10mm, 3/8in ID]
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 29 May 2009
OD: 13mm (1/2")
Wall: 1.5mm (1/16")
Intended Tubing Size
The INX-720 returns with significantly improved flow rate and control features. "V2" adds a 7L/min (1.85 gal/min), 2.6m (8.5ft) head pump with speed control. The INX-720 includes the mounting hardware required for installation.
NOTE: When traditionally installed, this product requires permanent modification to the chassis (stencil available here). If you are not familiar with cutting tools, or are not capable of safely performing such alterations to your case, please consider an external Koolance solution. Technical support with regard to basic chassis modification is not provided by Koolance. When installed into a chassis, the INX-720-V2 cooling system will occupy the top 5.25" bay of a case, and requires 2 inches (51mm) of space above the power supply in the rear.
Chassis modification can be avoided for this product by using anĀ optional Koolance ENC-1020 external enclosure/riser. This would mount the cooling unit outside of the main computer chassis. INX-720 "V2" features include:
- Radiator fan speeds adjust automatically, or with 10 manual levels
- Manual pump speed adjustment
- Variable temperature alarms on 3 independent sensors
- Auto-cycle or static display of all connected temperature sensors
- Variable safety shutdown temperature
- Blue reservoir LED lighting
- Top coolant fill plug
| General | |
| Weight | 8.15 lb (3.70 kg) |
| Cooling Systems | |
| Display Type | LED |
| Fans | 2 x 120mm (180CFM) |
| Max Flow Rate (10-13mm ID) | PMP-300 @ 12V |
| Power Source | 12 VDC |
| Radiator | Aluminum |
| Temperature Sensors | 50K Thermistors |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected