Categories

 
Currency

Koolance 702 Liquid Coolant, High-Performance, UV Red, 5000ml (169 fl oz)

Part No. LIQ-702RD-05L

Ship From?Price (1pc)Stock
USA FlagUSA$150.6424
S.Korea FlagS.Korea$130.9941
Volume Pricing USA
Qty 1 : $150.64/ea
20 : $143.42
60 : $139.80
100 : $136.19
240+ : $132.58
Volume Pricing S.Korea
Qty 1 : $130.99/ea
20 : $124.71
60 : $121.57
100 : $118.43
240+ : $115.29
RoHS CertifiedREACH Certified

Koolance 702 series coolant is used by many industries requiring a high performance, low-toxicity, reliable coolant with corrosion and biological inhibitors. A high quality coolant is extremely important for addressing dissimilar metals and biologic growth (bacterial and algae) long-term. Koolance liquids will not clog components and can typically be used for 2-3 years before replacement is recommended. (Coolant shelf life is 3 years.)

This container includes 5 liters (169 fl oz) of prediluted coolant. It's recommended to replace the coolant at least every 2-3 years, or immediately if there is any change in color or clarity.

The freezing point is -15°C (5°F). This coolant has been tested with the following materials:

  • Metals: copper, brass, aluminum, stainless steel, nickel, steel, gold, lead
  • Plastics: ABS, PA66, PBT, PE, PEI, PES, PETG, PMMA, POM, PP, PPE, PPO, PPS, PTFE, PU, PVC
  • Rubber: EPDM

NOTE: Not recommended for polycarbonate plastics or other PC-based plastics.


General
Weight 13.00 lb (5.90 kg)
Liquid Coolant
Color Red
Electrical Conductivity (µS/cm) 2500
Freezing Point -15°C (5ºF)
Specific Gravity @20°C 1.03
UV Reactive Red
Viscosity @20°C (cP) 2.3
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.