Categories

 
Currency

LLX-7000 Liquid-to-Liquid Cooling System

Part No. LLX-7000


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 24 March 2017

Koolance's LLX-7000 is designed for heat loads up to 7000W where facility water or a chilled source is available. It contains a large stainless steel coolant reservoir and plate heat exchanger. The internal coolant pump outputs up to 9.1LPM (2.4GPM).

LLX-7000 monitors coolant flow rate, temperature, and reservoir level. A USB port is integrated for viewing and logging of temperature and sensor data using the Koolance System Monitor application.

Connections to the unit are made with Koolance QD4 and QD4H auto-shutoff quick disconnect fittings. Fittings for 13mm x 19mm (1/2in x 3/4in) tubing are included. NPT threads and other versions are available from Koolance.

  • Heat Transfer: 7kW (23,885 BTU/hr) @10LPM facility water, with 20°C delta between liquids
  • Temperature options: display °C/°F of reservoir liquid, and up to two K-type thermocouples (not included)
  • Pump: 10 manual levels, up to 9.1LPM (2.4GPM)
  • Select only values you want displayed on the front 2-line OLED display (fixed or rotating)
  • Show coolant flow rate in LPM/GPM
  • Show pump impeller speed in RPM
  • Enable audio alarm based on: temperature, flow rate, and/or reservoir coolant level
  • Enable relay trigger (NO or NC) based on: temperature, flow rate, and/or reservoir coolant level
  • Power input: 110/220VAC, 50-60Hz
  • Max power consumption: 40W
  • Reservoir capacity: 11.5L (389 fl oz)
  • QD4 series quick disconnects used for coolant loop
  • QD4H (high pressure) series quick disconnects used for facility loop

General
Weight 35.60 lb (16.15 kg)
Max Pressure Tolerance @ 25°C Facility Loop: 8kgf/cm2 (114psi); Coolant Loop: 2kgf/cm2 (28.5psi)
Max Temperature Tolerance 70°C (158°F)
Cooling Systems
Cooling Capacity 7kW (23,885 BTU/hr) @10LPM facility water (20°C dT)
Display Type OLED
Max Flow Rate (10-13mm ID) 9.1LPM (2.4GPM)
Max Power Consumption 40W
Power Source 110/220 VAC, 50-60Hz
Temperature Sensors Liquid & Two K-Type Thermocouples (optional)
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
llx-7000_g1.gif

llx-7000_g2.png

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.