Categories

 
Currency

Barb Fitting With Panel Mount Threaded Socket for ID 13mm (1/2in), G 1/4 BSPP

Part No. NZL-V13BXG-P


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 07 July 2008
ID: 13mm (1/2")
OD: 16mm (5/8")
Wall: 1.5mm (1/16")
Intended Tubing Size

Panel mounted fitting with G 1/4 BSPP (parallel) thread socket on one side, and 1/2in (13mm) hose barb on the other. Hose clamp for 5/8in (16mm) OD tubing and hex nut are included.


General
Weight 0.07 lb (0.03 kg)
Max Pressure Tolerance @ 25°C 15kgf/cm2 (213.4psi)
Max Temperature Tolerance 120°C (248°F)
Wetted Materials Brass, Nickel Plating
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.