Categories

 
Currency

O-Ring, 16.5 x 1.5mm EPDM - [5 Pack]

Part No. ORG-S14E-5P

Ship From?Price (1pc)Stock
USA FlagUSA$5.2416
S.Korea FlagS.Korea$3.490
Volume Pricing USA
Qty 1 : $5.24/ea
10 : $4.79
25 : $4.65
50 : $4.35
100 : $4.06
250 : $3.99
500 : $3.91
1000+ : $3.84
Volume Pricing S.Korea
Qty 1 : $3.49/ea
10 : $3.20
25 : $3.10
50 : $2.90
100 : $2.71
250 : $2.66
500 : $2.61
1000+ : $2.56
RoHS CertifiedREACH Certified

5 pack of Koolance EPDM o-ring gaskets used in some products. 16.5mm outer diameter, 1.5mm thickness.


General
Weight 0.01 lb (0.00 kg)
Max Temperature Tolerance 120°C (248°F)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.