Koolance will be closed on July 3rd for Independence Day. Orders placed after 10AM Pacific on Thursday, July 2nd will be processed on Monday, July 6th.close

Categories

 
Currency

O-Ring, 52 x 2.5mm EPDM (PMP-400)

Part No. ORG-PMP400

Ship From?Price (1pc)Stock
USA FlagUSA$5.2430
S.Korea FlagS.Korea$3.4970
Volume Pricing USA
Qty 1 : $5.24/ea
10 : $4.72
25 : $4.55
50 : $4.20
100 : $3.86
250 : $3.78
500 : $3.69
1000+ : $3.60
Volume Pricing S.Korea
Qty 1 : $3.49/ea
10 : $3.15
25 : $3.03
50 : $2.80
100 : $2.57
250 : $2.52
500 : $2.46
1000+ : $2.40
RoHS CertifiedREACH Certified

Koolance EPDM o-ring gasket used in the PMP-400 pump. 52mm outer diameter, 2.5mm thickness.


General
Weight 0.00 lb (0.00 kg)
Max Temperature Tolerance 120°C (248°F)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.