Categories

 
Currency

O-Ring, 66.84 x 2.62mm EPDM (RP-452X2, COV-RP450) - [5 Pack]

Part No. ORG-AN143E-5P

Ship From?Price (1pc)Stock
USA FlagUSA$5.997
S.Korea FlagS.Korea$3.990
Volume Pricing USA
Qty 1 : $5.99/ea
10 : $5.47
25 : $5.30
50 : $4.95
100 : $4.61
250 : $4.52
500 : $4.43
1000+ : $4.35
Volume Pricing S.Korea
Qty 1 : $3.99/ea
10 : $3.65
25 : $3.53
50 : $3.30
100 : $3.07
250 : $3.01
500 : $2.96
1000+ : $2.90
REACH Certified

Koolance EPDM o-ring gasket used with PMP-450 pumps for the RP-452X2 reservoir (including pump blocker) and COV-RP450 reservoir base. 66.84mm outer diameter, 2.62mm thickness.


General
Weight 0.01 lb (0.00 kg)
Max Temperature Tolerance 120°C (248°F)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.