Koolance will be closed Jan. 1st through Jan. 2nd for New Year's. Orders placed after 10AM Pacific on Wed., Dec. 31st will be processed on Mon., Jan. 5th.close

Categories

 
Currency

PC1-C Liquid Cooling System [06mm, 1/4in]

Part No. PC1-C


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 01 December 2000

The PC1-C included a Koolance liquid cooled 230W power supply. It was also pre-connected and filled with coolant. Available water blocks (for pre-installation) were: CPU, video, motherboard, and hard drive.


General
Weight 0.00 lb (0.00 kg)
Cooling Systems
Display Type LED
Fans 3 x 40mm
Max Flow Rate (10-13mm ID) Submersible
Power Source 12 VDC
Radiator Aluminum

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.