PC3-410BK Liquid Cooling System, Black [06mm, 1/4in]
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 15 October 2004
The Koolance PC3-410BK provides easier assembly, blue LED temperature display, top liquid refill plug, and more drive mounting
space. Ideal for single CPU, video card, and hard drive liquid cooling, this entry-level system also includes new chassis features!
Inside the PC3-410BK, a removable motherboard tray, sliding rails for both 5.25" and 3.5" drives, and rotated hard drive bays
eases installation while adding greater usability to the system. Front USB 2.0, Firewire 1394, audio ports, and a larger side window
come standard.
| General | |
| Weight | 0.00 lb (0.00 kg) |
| Cooling Systems | |
| Display Type | LED |
| Fans | 2 x 80mm (84CFM) |
| Max Flow Rate (10-13mm ID) | R-PMP01 |
| Power Source | 12 VDC |
| Radiator | Aluminum |
| Temperature Sensors | 55K Thermistor |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected