PC3-420BK Liquid Cooling System, Black [06mm, 1/4in]
Part No. PC3-420BK
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 06 December 2004
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 06 December 2004
ID: 6mm (1/4")
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size
The aluminum Koolance PC3-420 provides easier assembly, a blue LED temperature display, top coolant plug, and more drive mounting space over PC2 systems. Ideal for single CPU, video card, and hard drive liquid cooling, this entry-level system also includes new chassis features!
- 3 radiator fan speeds, including one automatic mode
- Top coolant fill plug
- Stainless steel front bezel inlay
- Removable motherboard tray
- Side door handle
- Sliding hard drive trays and CD rails for easy installation
- Front USB 2.0, 1394 Firewire, and audio ports
- Mounts included for optional 80mm fans (2 front, 2 rear)
| General | |
| Weight | 23.00 lb (10.43 kg) |
| Cooling Systems | |
| Display Type | LED |
| Fans | 2 x 80mm (84CFM) |
| Max Flow Rate (10-13mm ID) | R-PMP01 |
| Power Source | 12 VDC |
| Radiator | Aluminum |
| Temperature Sensors | 55K Thermistor |
Manual - manual_pc3-400_100d(eng).pdf
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected