PC4-1020BK Liquid Cooling System, Black
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 08 August 2006
What does it take to reach 1000W of heat dissipation? The PC4-1000 series provides the first 1kW liquid cooling solution by Koolance. In this new generation, performance is accelerated with over three times the coolant flow rate of previous dual-pump systems (8.5 L/min, 2.25 GPM), a triple 120mm fan heat exchanger, and updated electronics.
The PC4-1000 1kW series is for heavy thermal applications with multiple heat sources: multi-CPU, video cards, and other components which can benefit from high heat capacity liquid cooling. The PC4's cooling backbone is comprised of two main parts: a full-length heat exchanger, and a combined reservoir/pump/control in a single 5.25" bay unit.
- Radiator fan speed adjusts automatically, or with 10 manual levels
- Front reservoir bay window with LED lighting
- Top refill plug in 5.25" bay reservoir
- Variable temperature alarms on 3 independent sensors
- Auto cycle or static display of all connected temperature sensors
- Variable safety shutdown temperature
- Manual pump speed adjustment (rev.2 units)
- Side door handle
- Locking front door
- Stainless steel front bezel inlay
- Removable motherboard tray
- Sliding hard drive trays and CD rails for easy installation
- Front USB 2.0, 1394 Firewire, and audio ports
- Mounts included for optional 80mm fans (2 front, 2 rear)
| General | |
| Weight | 30.00 lb (13.61 kg) |
| Cooling Systems | |
| Display Type | LED |
| Fans | 3 x 120mm (270CFM) |
| Max Flow Rate (10-13mm ID) | PMP-400 @ 12V |
| Power Source | 12 VDC |
| Radiator | Aluminum |
| Temperature Sensors | 50K Thermistors |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected