Koolance will be closed Jan. 1st through Jan. 2nd for New Year's. Orders placed after 10AM Pacific on Wed., Dec. 31st will be processed on Mon., Jan. 5th.close

Categories

 
Currency

Pipe Ferrule for OD 10mm (3/8in)

Part No. CRG-CU10

Ship From?Price (1pc)Stock
USA FlagUSA$0.7435
S.Korea FlagS.Korea$0.490
Volume Pricing USA
Qty 1 : $0.74/ea
10 : $0.71
25 : $0.71
50 : $0.69
100 : $0.68
250 : $0.68
500 : $0.67
1000+ : $0.67
Volume Pricing S.Korea
Qty 1 : $0.49/ea
10 : $0.48
25 : $0.47
50 : $0.46
100 : $0.45
250 : $0.45
500 : $0.45
1000+ : $0.45
RoHS Certified
OD: 10mm (3/8")
Intended Tubing Size

Brass pipe ferrule for soft copper tubing of OD 10mm (3/8in). Dimensions: 9.8mm ID, 11.8mm OD.


General
Weight 0.05 lb (0.02 kg)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.