Temperature Sensor Display for Four 10K-Ohm Thermistors
Volume Pricing |
---|
Qty 1 : $109.99/ea |
5 : $105.06 |
10 : $100.12 |
25+ : $95.19 |
Temperature sensor display for up to four Koolance 10K-Ohm thermistors (sensors not included). The display can be toggled between ºC and ºF units by holding the button for one second. A 4-pin Molex connector is provided for input power, or alternatively, the display accepts a 12VDC 5.5mm barrel plug (not included). The maximum readable temperature range is -30ºC to 90ºC (-22ºF to 194ºF).
General | |
Weight | 0.40 lb (0.18 kg) |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected