Radiator, 1x120mm 11-FPI Copper
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 24 January 2012
The copper core HX-120HL provides an approximate 400W of added heat dissipation when coupled with one 120mm fan. With a fin density of 11 FPI (fins per inch), it is optimized for low/quiet air flow. Horizontal G 1/4 BSPP (parallel) thread fitting sockets. BLT-HX025 mounting screw kit included. Dual pass, 15mm (0.59") fan hole spacing, copper fins with brass pipes.
| General | |
| Weight | 1.25 lb (0.57 kg) |
| Wetted Materials | Brass/Copper |
| Radiators | |
| Fan Capacity | 1 x 120mm |
| Fins Per Inch (FPI) | 11 |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected