Radiator, 1x120mm 18-FPI Aluminum (Refurb)
NOTE: Refurbished items have been returned to us, used or unused, for whatever reason and have been reconditioned to manufacturer specification. These items may bear signs of usage, shipping, or wear. However, they will have been professionally serviced and wherever necessary, components replaced. Refurbished items from Koolance.com carry a full product warranty.
The HX-422 provides an approximate 400W of added heat dissipation when coupled with one 120mm fan. Vertical (perpendicular) G 1/4 BSPP (parallel) thread fitting sockets. Four 0.28" (7mm) long and four 1.4" (35mm) long mounting screws are included. Dual pass.
| General | |
| Weight | 1.25 lb (0.57 kg) |
| Max Pressure Tolerance @ 25°C | 20kgf/cm2 (284.5psi) |
| Max Temperature Tolerance | 100°C (212°F) |
| Wetted Materials | Aluminum |
| Radiators | |
| Fan Capacity | 1 x 120mm |
| Fins Per Inch (FPI) | 18 |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected