Reservoir and Pump, RP-1000BK, Black
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 02 March 2006
The RP-1000 is a combined reservoir and pump unit which fits into a single 5.25" (CD) bay. Featuring the powerful Koolance
PMP-400 pump, it also includes temperature monitoring,
a front LED display, reservoir, pump and fan speed control, and rear G 1/4in threaded fitting sockets.
Features:
- Fits a single 5.25" CD bay
- Adjusts radiator fan speeds automatically, or with 10 manual levels
- Manual pump speed adjustment
- Variable temperature alarms on 3 independent sensors
- Auto-cycle or static display of all connected temperature sensors
- Variable safety shutdown temperature
- Front and top reservoir blue LED lighting
- Top refill plug
Pump:
- Maximum Flow Rate: 8.7 L/min (2.3 gal/min)
- Maximum Head Pressure: 7m (23ft)
- Motor: Brushless DC, electronically commutated, spherical motor
- Power Consumption (at max): 20W
- Voltage Range: 8 to 13.2 VDC
- Electrical Connector: 3-pin fan header with tachometer speed signal
IMPORTANT NOTE: The RP-1000 pump should never be run dry. Always test this product with coolant.
| General | |
| Weight | 5.50 lb (2.49 kg) |
| Reservoirs | |
| Capacity | 237mL (8 fl oz) |
| Display Type | LED |
| Pump | PMP-400 @ 12V |
| Temperature Sensors | 50K Thermistors |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.

Stay Connected