Koolance will be closed on July 3rd for Independence Day. Orders placed after 10AM Pacific on Thursday, July 2nd will be processed on Monday, July 6th.close

Categories

 
Currency

Reservoir and Pump, RP-980SL, Silver

[Replaced By RP-985]
Part No. RP-980SL


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 17 March 2009

The RP-985 is a lighter pump version of the Koolance RP-1005. Designed to fit a single 5.25" (CD) bay, it utilizes the same reservoir, front LED display, and rear G 1/4 BSPP (parallel) thread fitting sockets.

Features:

  • Fits a single 5.25" CD bay
  • Adjusts radiator fan speeds automatically, or with 10 manual levels
  • Manual pump speed adjustment
  • Variable temperature alarms on 3 independent sensors
  • Auto-cycle or static display of all connected temperature sensors
  • Variable safety shutdown temperature
  • Front and top reservoir blue LED lighting
  • Top refill plug

Pump:

  • Maximum Flow Rate: 7 L/min (1.85 gal/min)
  • Maximum Head Pressure: 2.6m (8.5ft)
  • Motor: Brushless DC
  • Power Consumption (at max): 8.6W
  • Voltage Range: 6 to 12 VDC
  • Electrical Connector: 3-pin fan header with tachometer speed signal

IMPORTANT NOTE: The pump should never be run dry. Always test this product with coolant.


General
Weight 5.50 lb (2.49 kg)
Reservoirs
Capacity 237mL (8 fl oz)
Display Type LED
Pump PMP-300 @ 12V
Temperature Sensors 10K Thermistors

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.