Categories

 
Currency

Temperature Sensor, Flat, 10K Ohm

Part No. SEN-AP009P

Ship From?Price (1pc)Stock
USA FlagUSA$6.8942
S.Korea FlagS.Korea$5.990
Volume Pricing USA
Qty 1 : $6.89/ea
10 : $6.59
25 : $6.49
50 : $6.28
100 : $6.08
250 : $6.03
500 : $5.98
1000+ : $5.93
Volume Pricing S.Korea
Qty 1 : $5.99/ea
10 : $5.73
25 : $5.64
50 : $5.47
100 : $5.29
250 : $5.25
500 : $5.20
1000+ : $5.16
RoHS Certified

Flat thermistor temperature sensor compatible with Koolance multi-sensor systems. Wire length = 30" (76cm).

This type of thermistor is more fragile than metal-encased plug versions. The sensor may burn out if placed in direct contact with a high heat source. The probe should also not be placed directly between a heat source and its liquid cooler to prevent inadequate heat transfer.

NOTE: This sensor will only work with Koolance products which use 10K Ohm @25°C sensors (first introduced in 2011).


General
Weight 0.01 lb (0.00 kg)
Max Temperature Tolerance 90°C (194°F)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.