Reservoir and Pump, TNK-400
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 01 August 2006
The Koolance TNK-400 is a standalone reservoir and pump for DIY systems. It includes the Koolance PMP-400 pump.
The reservoir is designed to filter air from the coolant automatically, and has double fill plugs to enable vertical or horizontal mounting. The 12VDC pump has a 3 wire, 3-pin lead with tachometer. An aluminum mounting bracket and 3pin-4pin power adapter are included. G 1/4 BSPP (parallel) thread fitting sockets. Approximate capacity = 142mL (4.8 fl oz).
| General | |
| Weight | 1.00 lb (0.45 kg) |
| Reservoirs | |
| Capacity | 142mL (4.8 fl oz) |
| Pump | PMP-400 @ 12V |
| Dimensions | ||
| Diagrams / Models | (See Files Tab for Diagrams and 3D Models) | |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.


Stay Connected