Flow Meter Adapter With Display
This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 15 October 2012
The DCB-FM01 displays flow rate or pulse signals from Koolance flow meters. Units can be toggled between liters per minute, gallons per minute, or raw impeller pulse rate (Hz). Pulse rate conversion can also be manually configured on the DCB-FM01 for custom flow meters (required for INS-FM14). An aluminum mounting bracket is included for computer 5.25in drive bay installation.
DCM-FM01 has a separate output, if used, which multiplies the flow meter signal for readability by most fan tachometer headers. This output is intended to allow fan detection software or BIOS to enable the appropriate alarm or shutdown procedure if the flow meter impeller stops rotating. The "RPMs" represent approximate coolant flow rate in mL/min and not the flow meter's revolutions. Power input is 12V DC.
General | |
Weight | 0.31 lb (0.14 kg) |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected