Categories

 
Currency

INS-FM17N Coolant Flow Meter, Reed Switch

Part No. INS-FM17N

Ship From?Price (1pc)Stock
USA FlagUSA$27.590
S.Korea FlagS.Korea$23.9926
Backorders are only available from our US location.
Volume Pricing USA
Qty 1 : $27.59/ea
10 : $26.77
25 : $25.96
50 : $25.14
100 : $24.90
250 : $24.49
500+ : $24.25
Volume Pricing S.Korea
Qty 1 : $23.99/ea
10 : $23.28
25 : $22.57
50 : $21.86
100 : $21.65
250 : $21.30
500+ : $21.08
RoHS CertifiedREACH Certified

Koolance's inline flow meters provide electronic indication of real-time coolant flow rate. This model uses a reed switch to detect impeller rotation. G 1/4 BSPP fitting threads, and primary materials are nickel-plated brass and acrylic. Approximate read range is 1.0-20 LPM (15.6-317 GPH). Wire length is about 28" (70cm). It is recommended to keep current through the flow meter at 10mA or less to prevent damage.

 


Flow Meters
Accuracy (Approx.) +/-5%
Flow Rate Range 1.0-20 LPM (15.6-317 GPH)
General
Weight 0.13 lb (0.06 kg)
Fitting Thread G 1/4 BSPP
Max Pressure Tolerance @ 25°C 2kgf/cm2 (28.5psi)
Max Temperature Tolerance 70°C (158°F)
Min Storage Temperature (*No Freezing) 0°C (32°F)
Wetted Materials Nickel-Plated Brass, PTFE, PMMA Acrylic, Stainless Steel, POM Acetal, PBT, SmCo5
Dimensions
Diagrams / Models (See Files Tab for Diagrams and 3D Models)
ins-fm17_g1.gif

ins-fm17,18_g1.gif

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.