Reservoir Body, 80x200mm (WxL), 770ml
Part No. BDY-TK200X70
In Stock
Fedex orders placed now will ship on March 29th.
$23.99
Volume Pricing |
---|
Qty 1 : $23.99/ea |
10 : $23.17 |
25 : $22.36 |
50 : $21.54 |
100 : $21.29 |
250 : $20.89 |
500+ : $20.64 |
Add Related Products
Reservoir Bottom
Reservoir Top
Reservoir Top
Koolance acrylic reservoir body for combining with various top and bottom attachments. Please select the "Add" options above for convenient combinations.
Model | Diameter | Height | Capacity (Approx.) |
BDY-TK050X70 | 80mm (3.15") | 50mm (2.0") | 192ml (6.5 fl oz) |
BDY-TK080X70 | 80mm (3.15") | 80mm (3.15") | 308ml (10.4 fl oz) |
BDY-TK120X70 | 80mm (3.15") | 120mm (4.72") | 462ml (15.6 fl oz) |
BDY-TK200X70 | 80mm (3.15") | 200mm (7.87") | 770ml (26.0 fl oz) |
BDY-TK240X70 | 80mm (3.15") | 240mm (9.45") | 924ml (31.2 fl oz) |
General | |
Weight | 0.90 lb (0.41 kg) |
Max Pressure Tolerance @ 25°C | 2kgf/cm2 (28.5psi) |
Max Temperature Tolerance | 80°C (176°F) |
Reservoirs | |
Capacity | 770ml (26.0 fl oz) |
Dimensions | ||
Diagrams / Models | (See Files Tab for Diagrams and 3D Models) |
3D Model - bdy-tk200x70.step.zip
Diagram - bdy-tk200x70_d1.pdf
Liquid Coolants
Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.
Stay Connected