Some shipments from our U.S. location may incur additional delay due to regional flooding.close

Categories

 
Currency

CHC-25-L06 Water Block (AMD Radeon 1800/1900/1950 Video VReg) [06mm, 1/4in ID]

Part No. CHC-25-L06


This product is no longer in manufacturing, but may be available with an MOQ. Please contact us for inquiries.
Released: 20 March 2006
ID: 6mm (1/4")
OD: 10mm (3/8")
Wall: 2mm (5/64")
Intended Tubing Size

The CHC-25-L06 is a liquid cooler for Radeon 1800XL/XT, 1900XT/XTX, and 1950XT/XTX voltage regulator circuits. It replaces the rear "VREG" heat sink of these video cards when liquid cooling the main GPU (which removes the default air flow). This product is not compatible with the Radeon X1950Pro.

The CHC-25-L06 is an anodized aluminum block with rotational nickel-plated brass compression fittings. The cooler mounts via two threaded pegs that use the original heat sink mounting holes.


General
Weight 0.25 lb (0.11 kg)

Liquid Coolants

Koolance's product warranty does not cover the use of 3rd-party coolants, coolant additives, or corrosion. Koolance LIQ-702 or LIQ-705 coolants are strongly recommended to help avoid issues with mixed metals or biological growth. Additionally, do not use aluminum with bare (unplated) copper or bare (unplated) brass in the same system. Do not use silver with nickel in the same system.