Thread: G 1/4 BSPP

G 1/4 BSPP parallel theaded fittings with o-ring gasket. Includes straight and elbow (90 degree angled) versions in black and nickel plasting. 10mm (3/8in) fittings are a great balance, typically providing the same thermal performance as 13mm (1/2in) tubing, but are easier to incorporate.
Showing 1 to 8 of 8 (1 Pages)
Compression Fitting for 10mm x 13mm (3/8in x 1/2in), G 1/4 BSPP
Part No. FIT-V10X13
Part No. FIT-V10X13
Single fitting for 3/8in (10mm) ID, 1/2in (13mm) OD tubing. G 1/4 BSPP (parallel) thread fitting.


Compression Fitting for 10mm x 13mm (3/8in x 1/2in) *Black*, G 1/4 BSPP
Part No. FIT-V10X13-BK
Part No. FIT-V10X13-BK
Single fitting for 3/8in (10mm) ID, 1/2in (13mm) OD tubing. G 1/4 BSPP (parallel) thread fitting.


Compression Fitting for 10mm x 16mm (3/8in x 5/8in), G 1/4 BSPP
Part No. FIT-V10X16
Part No. FIT-V10X16
Single fitting for 3/8in (10mm) ID, 5/8in (16mm) OD tubing. G 1/4 BSPP (parallel) thread fitting.


Rotary Elbow Compression Fitting for 10mm x 13mm (3/8in x 1/2in) *Black*, G 1/4 BSPP
Part No. FIT-L10X13-BK
Part No. FIT-L10X13-BK
Single rotational angled fitting for 3/8in (10mm) ID, 1/2in (13mm) OD tubing. G 1/4 BSPP (parallel) thread.


Rotary Elbow Compression Fitting for 10mm x 13mm (3/8in x 1/2in), G 1/4 BSPP
Part No. FIT-L10X13
Part No. FIT-L10X13
Single rotational angled fitting for 3/8in (10mm) ID, 1/2in (13mm) OD tubing. G 1/4 BSPP (parallel) thread.


Compression Fitting for 10mm x 16mm (3/8in x 5/8in) *Black*, G 1/4 BSPP
Part No. FIT-V10X16-BK
Part No. FIT-V10X16-BK
Single fitting for 3/8in (10mm) ID, 5/8in (16mm) OD tubing. G 1/4 BSPP (parallel) thread fitting.


Rotary Elbow Compression Fitting for 10mm x 16mm (3/8in x 5/8in) *Black*, G 1/4 BSPP
Part No. FIT-L10X16-BK
Part No. FIT-L10X16-BK
Single rotational angled fitting for 3/8in (10mm) ID, 5/8in (16mm) OD tubing. G 1/4 BSPP (parallel) thread.


Rotary Elbow Compression Fitting for 10mm x 16mm (3/8in x 5/8in), G 1/4 BSPP
Part No. FIT-L10X16
Part No. FIT-L10X16
Single rotational angled fitting for 3/8in (10mm) ID, 5/8in (16mm) OD tubing. G 1/4 BSPP (parallel) thread.


Showing 1 to 8 of 8 (1 Pages)
Stay Connected