Koolance will be closed on July 3rd for Independence Day. Orders placed after 10AM Pacific on Thursday, July 2nd will be processed on Monday, July 6th.close

Categories

 
Currency

Compression Fittings

Koolance compression fittings are designed to secure soft plastic tubing, such as PVC and PU. The included knurled nut can be conveniently tightened by hand. This type of fitting is not intended for heavier reinforced hose, which should use a barb fitting with ear or band clamp.



 

ID: 06mm (1/4in)

ID: 06mm (1/4in)

Compression fittings for flexible tubing. Includes straight and elbow (90 degree angled) versions in black and nickel plating. 6mm (1/4in) fittings are an effective choice for low clearance applications like rack mounted and blade servers.

Thread: G 1/4 BSPPThread: G 1/4 BSPPThread: NPT 1/4Thread: NPT 1/4

 

ID: 10mm (3/8in)

ID: 10mm (3/8in)

Compression fittings for flexible tubing. Includes straight and elbow (90 degree angled) versions in black and nickel plating. 10mm (3/8in) fittings are a great balance, typically providing the same thermal performance as 13mm (1/2in) tubing, but are easier to incorporate.

Thread: G 1/4 BSPPThread: G 1/4 BSPPThread: NPT 1/4Thread: NPT 1/4

 

ID: 13mm (1/2in)

ID: 13mm (1/2in)

Compression fittings for flexible tubing. Includes straight and elbow (90 degree angled) versions in black and nickel plating. 13mm (1/2in) loops can provide a high flow rate with less restriction.

Thread: G 1/4 BSPPThread: G 1/4 BSPPThread: NPT 1/4Thread: NPT 1/4