Categories

 
Currency

Thread: NPT 1/4

Thread: NPT 1/4

NPT 1/4 tapered theaded compression fittings for use with Teflon tape. Includes straight and elbow (90 degree angled) versions in black and nickel plating. 6mm (1/4in) fittings are an effective choice for low clearance applications like rack mounted and blade servers.

Display:
Show:
Sort By:
Compression Fitting for 06mm x 10mm (1/4in x 3/8in), 1/4 NPT
Single fitting for 1/4in (6mm) ID, 3/8in (10mm) OD tubing. 1/4 NPT (tapered) thread.
USA $7.49
S.Korea $4.99
Rotary Elbow Compression Fitting for 06mm x 10mm (1/4in x 3/8in), 1/4 NPT
Single rotational angled fitting for 1/4in (6mm) ID, 3/8in (10mm) OD tubing. 1/4 NPT (tapered) thread.
USA $11.99
S.Korea $7.99