Thread: G 1/4 BSPP

G 1/4 BSPP parallel theaded fittings with o-ring gasket. Includes straight and elbow (90 degree angled) versions in black and nickel plating. 6mm (1/4in) fittings are an effective choice for low clearance applications like rack mounted and blade servers.
Showing 1 to 4 of 4 (1 Pages)
Rotary Elbow Compression Fitting for 06mm x 10mm (1/4in x 3/8in) *Black*, G 1/4 BSPP
Part No. FIT-L06X10-BK
Part No. FIT-L06X10-BK
Single rotational angled fitting for 1/4in (6mm) ID, 3/8in (10mm) OD tubing. G 1/4 BSPP (parallel) thread.


Compression Fitting for 06mm x 10mm (1/4in x 3/8in) *Black*, G 1/4 BSPP
Part No. FIT-V06X10-BK
Part No. FIT-V06X10-BK
Single fitting for 1/4in (6mm) ID, 3/8in (10mm) OD tubing. G 1/4 BSPP (parallel) thread.


Compression Fitting for 06mm x 10mm (1/4in x 3/8in), G 1/4 BSPP
Part No. FIT-V06X10
Part No. FIT-V06X10
Single fitting for 1/4in (6mm) ID, 3/8in (10mm) OD tubing. G 1/4 BSPP (parallel) thread.


Rotary Elbow Compression Fitting for 06mm x 10mm (1/4in x 3/8in), G 1/4 BSPP
Part No. FIT-L06X10
Part No. FIT-L06X10
Single rotational angled fitting for 1/4in (6mm) ID, 3/8in (10mm) OD tubing. G 1/4 BSPP (parallel) thread. Nickel-plated brass with compression fitting and gasket.


Showing 1 to 4 of 4 (1 Pages)
Stay Connected