Thread: G 1/4 BSPP

G 1/4 BSPP parallel theaded fittings with o-ring gasket. Includes straight and elbow (90 degree angled) versions in black and nickel plating. 13mm (1/2in) loops can provide a high flow rate with less restriction.
Showing 1 to 7 of 7 (1 Pages)
Compression Fitting for 13mm x 16mm (1/2in x 5/8in), G 1/4 BSPP
Part No. FIT-V13X16
Part No. FIT-V13X16
Single fitting for 1/2in (13mm) ID, 5/8in (16mm) OD tubing. G 1/4 BSPP (parallel) thread fitting.


Compression Fitting for 13mm x 16mm (1/2in x 5/8in) *Black*, G 1/4 BSPP
Part No. FIT-V13X16-BK
Part No. FIT-V13X16-BK
Single fitting for 1/2in (13mm) ID, 5/8in (16mm) OD tubing. G 1/4 BSPP (parallel) thread fitting.


Rotary Elbow Compression Fitting for 13mm x 16mm (1/2in x 5/8in), G 1/4 BSPP
Part No. FIT-L13X16
Part No. FIT-L13X16
Single rotational angled fitting for 1/2in (13mm) ID, 5/8in (16mm) OD tubing. G 1/4 BSPP (parallel) thread.


Compression Fitting for 13mm x 19mm (1/2in x 3/4in) *Black*, G 1/4 BSPP
Part No. FIT-V13X19-BK
Part No. FIT-V13X19-BK
Single fitting for 1/2in (13mm) ID, 3/4in (19mm) OD tubing. G 1/4 BSPP (parallel) thread fitting.


Compression Fitting for 13mm x 19mm (1/2in x 3/4in), G 1/4 BSPP
Part No. FIT-V13X19
Part No. FIT-V13X19
Single fitting for 1/2in (13mm) ID, 3/4in (19mm) OD tubing. G 1/4 BSPP (parallel) thread fitting.


Rotary Elbow Compression Fitting for 13mm x 19mm (1/2in x 3/4in) *Black*, G 1/4 BSPP
Part No. FIT-L13X19-BK
Part No. FIT-L13X19-BK
Single rotational angled fitting for 1/2in (13mm) ID, 3/4in (19mm) OD tubing. G 1/4 BSPP (parallel) thread.


Rotary Elbow Compression Fitting for 13mm x 19mm (1/2in x 3/4in), G 1/4 BSPP
Part No. FIT-L13X19
Part No. FIT-L13X19
Single rotational angled fitting for 1/2in (13mm) ID, 3/4in (19mm) OD tubing. G 1/4 BSPP (parallel) thread.


Showing 1 to 7 of 7 (1 Pages)
Stay Connected