Categories

 
Currency

Thread: NPT 1/4

Thread: NPT 1/4

NPT 1/4 tapered theaded fittings for use with Teflon tape. Includes straight and elbow (90 degree angled) versions in black and nickel plating. 13mm (1/2in) loops can provide a high flow rate with less restriction.

Display:
Show:
Sort By:
Compression Fitting for 13mm x 19mm (1/2in x 3/4in), 1/4 NPT
Single fitting for 1/2in (13mm) ID, 3/4in (19mm) OD tubing. 1/4 NPT (tapered) thread.
USA $11.99
S.Korea $7.99
Compression Fitting for 13mm x 16mm (1/2in x 5/8in), 1/4 NPT
Single fitting for 1/2in (13mm) ID, 5/8in (16mm) OD tubing. 1/4 NPT (tapered) thread.
USA $8.99
S.Korea $5.99